Tophung Projecting 212 Helo®

Unique ref.: 212_helo
Brand: VELFAC
Product family: V200 Helo®
Product group: 212 Helo®
Width (mm): 0
Height (mm): 0
Depth (mm): 0
Date of publishing: 8/24/2012
Edition number: 3
Type: Object (single object)

The tophung projecting light can be coupled with all other VELFAC 200 System window types. The sash is outward opening, and provides a ventilation gap at the head. The balance arm has built-in friction brakes allowing random ventilation positions.

Material main: Wood
Material secondary: Aluminium
Designed in: Denmark
Manufactured in: Denmark
Weight Net (Kg): 0
Other products in this group:
Accessories:
Bimobject Category: Windows
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Code:
Description:
Code:
Description:
Code:
Description:
:
This product is availible in:
Europe
  • Aland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Kosovo
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Serbia and Montenegro
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican

All BIMobjects are real products from real manufacturers confirmed and approved